IESNA:LM-63-2002
[TEST]P1704722
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-AMB-U-T4W
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 36W  1590K FIXTURE w/ T4 WIDE DISTRIBUTION
[LAMP] (26) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 35.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2038.7
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 35.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 50 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
211.1 223.1 243.1 259.1 275.1 283.1 288.1 285.1 278.1 270.1 264.1 263.1 264.1 271.1 285.1 315.1 373.1 437.1 511.2 
581.2 648.2 685.2 720.2 757.2 799.3 815.3 756.2 734.2 663.2 457.2 149.0 47.0 26.0 12.0 6.0 1.0 0.0 
211.1 221.1 240.1 259.1 272.1 283.1 286.1 283.1 275.1 268.1 264.1 261.1 262.1 269.1 283.1 313.1 367.1 434.1 502.2 
574.2 640.2 681.2 718.2 759.2 802.3 815.3 765.3 743.2 682.2 485.2 164.1 47.0 28.0 14.0 7.0 1.0 0.0 
211.1 221.1 238.1 255.1 270.1 277.1 281.1 277.1 272.1 266.1 260.1 259.1 260.1 267.1 279.1 302.1 349.1 411.1 478.2 
545.2 607.2 666.2 725.2 785.3 832.3 885.3 857.3 833.3 814.3 644.2 311.1 82.0 44.0 23.0 9.0 2.0 0.0 
211.1 220.1 236.1 253.1 264.1 271.1 275.1 272.1 267.1 261.1 257.1 256.1 259.1 263.1 272.1 289.1 320.1 369.1 426.1 
492.2 566.2 634.2 709.2 796.3 883.3 957.3 994.3 963.3 1012.3 953.3 602.2 209.1 75.0 36.0 17.0 3.0 0.0 
211.1 219.1 233.1 247.1 258.1 265.1 269.1 268.1 265.1 262.1 259.1 258.1 259.1 263.1 271.1 282.1 301.1 333.1 377.1 
428.1 498.2 576.2 665.2 766.3 871.3 972.3 1076.4 1148.4 1177.4 1244.4 1013.3 466.2 134.0 76.0 33.0 6.0 0.0 
211.1 217.1 229.1 242.1 252.1 259.1 265.1 267.1 267.1 265.1 264.1 263.1 265.1 268.1 274.1 283.1 297.1 317.1 351.1 
394.1 447.1 510.2 591.2 673.2 761.3 855.3 965.3 1088.4 1233.4 1259.4 1263.4 1012.3 416.1 61.0 20.0 4.0 0.0 
211.1 215.1 226.1 238.1 248.1 256.1 263.1 265.1 266.1 265.1 266.1 267.1 268.1 271.1 277.1 286.1 298.1 317.1 343.1 
382.1 432.1 489.2 556.2 628.2 709.2 805.3 924.3 1052.3 1165.4 1285.4 1309.4 1070.4 563.2 69.0 21.0 4.0 0.0 
211.1 216.1 224.1 235.1 245.1 254.1 261.1 264.1 267.1 268.1 269.1 272.1 274.1 279.1 285.1 293.1 305.1 322.1 347.1 
382.1 427.1 484.2 549.2 619.2 712.2 806.3 914.3 1019.3 1084.4 1228.4 1281.4 993.3 432.1 66.0 22.0 5.0 0.0 
211.1 214.1 220.1 228.1 238.1 247.1 256.1 261.1 265.1 267.1 270.1 275.1 280.1 287.1 295.1 306.1 320.1 341.1 366.1 
404.1 450.1 513.2 581.2 668.2 757.2 860.3 947.3 994.3 1050.3 1143.4 1197.4 989.3 260.1 88.0 33.0 6.0 0.0 
211.1 213.1 216.1 222.1 230.1 240.1 250.1 256.1 260.1 265.1 268.1 273.1 279.1 287.1 296.1 307.1 321.1 344.1 375.1 
417.1 473.2 534.2 611.2 694.2 786.3 880.3 933.3 955.3 1009.3 1016.3 951.3 633.2 142.0 46.0 24.0 6.0 0.0 
211.1 212.1 214.1 218.1 224.1 232.1 239.1 246.1 252.1 257.1 263.1 270.1 275.1 281.1 289.1 299.1 312.1 331.1 358.1 
398.1 451.1 515.2 589.2 677.2 786.3 880.3 946.3 1029.3 1073.4 997.3 798.3 373.1 77.0 24.0 11.0 5.0 0.0 
211.1 211.1 212.1 215.1 222.1 229.1 236.1 243.1 250.1 255.1 261.1 269.1 277.1 283.1 292.1 302.1 314.1 333.1 360.1 
398.1 453.1 525.2 613.2 722.2 864.3 1007.3 1111.4 1204.4 1166.4 972.3 654.2 264.1 73.0 25.0 10.0 5.0 0.0 
211.1 211.1 212.1 214.1 220.1 226.1 234.1 242.1 249.1 255.1 264.1 272.1 280.1 288.1 296.1 307.1 319.1 337.1 362.1 
399.1 454.1 523.2 624.2 744.2 877.3 982.3 1041.3 1080.4 963.3 756.2 451.1 164.1 49.0 22.0 11.0 5.0 0.0 
211.1 210.1 209.1 212.1 217.1 224.1 232.1 240.1 250.1 259.1 268.1 275.1 280.1 282.1 284.1 283.1 281.1 284.1 289.1 
296.1 303.1 312.1 331.1 356.1 376.1 339.1 244.1 156.1 85.0 64.0 50.0 40.0 29.0 21.0 11.0 4.0 0.0 
211.1 209.1 208.1 211.1 217.1 224.1 232.1 242.1 252.1 259.1 265.1 269.1 270.1 266.1 255.1 240.1 226.1 213.1 204.1 
195.1 184.1 168.1 146.0 125.0 105.0 91.0 81.0 74.0 65.0 57.0 48.0 38.0 27.0 18.0 10.0 3.0 0.0 
211.1 209.1 208.1 213.1 219.1 226.1 235.1 244.1 255.1 265.1 270.1 271.1 265.1 251.1 239.1 225.1 212.1 196.1 183.1 
172.1 157.1 137.0 116.0 102.0 91.0 83.0 77.0 71.0 66.0 57.0 49.0 36.0 26.0 17.0 9.0 3.0 0.0 
211.1 208.1 209.1 213.1 220.1 228.1 237.1 248.1 259.1 268.1 270.1 270.1 264.1 255.1 242.1 227.1 211.1 195.1 178.1 
158.1 137.0 119.0 107.0 98.0 91.0 85.0 81.0 76.0 72.0 68.0 55.0 46.0 37.0 24.0 13.0 4.0 0.0 
211.1 208.1 209.1 214.1 221.1 230.1 239.1 250.1 262.1 267.1 271.1 273.1 269.1 260.1 251.1 237.1 218.1 191.1 162.1 
140.0 121.0 107.0 98.0 92.0 87.0 81.0 75.0 80.0 90.0 83.0 73.0 66.0 54.0 36.0 24.0 7.0 0.0 
211.1 207.1 209.1 217.1 223.1 231.1 242.1 253.1 262.1 267.1 271.1 272.1 271.1 267.1 260.1 246.1 221.1 188.1 155.1 
127.0 108.0 96.0 90.0 85.0 81.0 73.0 76.0 81.0 79.0 73.0 67.0 62.0 48.0 31.0 19.0 3.0 0.0 
211.1 208.1 209.1 216.1 225.1 234.1 243.1 255.1 263.1 269.1 270.1 271.1 273.1 272.1 265.1 250.1 225.1 191.1 150.0 
114.0 97.0 87.0 82.0 78.0 72.0 69.0 73.0 76.0 70.0 63.0 60.0 54.0 38.0 28.0 19.0 3.0 0.0 
211.1 208.1 211.1 219.1 226.1 235.1 246.1 255.1 263.1 269.1 272.1 274.1 276.1 276.1 268.1 253.1 231.1 192.1 141.0 
105.0 89.0 81.0 77.0 72.0 65.0 66.0 71.0 69.0 65.0 60.0 68.0 57.0 40.0 25.0 15.0 3.0 0.0 
211.1 208.1 212.1 219.1 227.1 235.1 247.1 257.1 265.1 269.1 270.1 274.1 277.1 278.1 271.1 258.1 238.1 194.1 146.0 
106.0 89.0 81.0 76.0 72.0 64.0 66.0 71.0 68.0 63.0 59.0 69.0 49.0 35.0 25.0 15.0 3.0 0.0 
